IESNA:LM-63-2002
[TEST]P1559584
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D835-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1713
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1746 1731.6 1723 1706 1690 1671.6 1641 1602.8 1574 1541.2
1486 1417.8 1365 1304.2 1204 1087.2 1004 922.4 803 691.6
626 563.6 481 406.6 361 318.6 261 211.8 179 150.2
112 76 56 38.4 16 4 0
1746 1743.3 1738.1 1708.9 1674.4 1621.6 1532.1 1442.3 1384.7 1329.8
1247.3 1165 1109 1051.8 961.3 864.1 796.9 733.1 639.9 553.1
500.7 451.4 383.7 323.8 286.3 251.8 204.1 162.4 134.6 110.4
77.8 49.5 35.6 24 10.2 2.6 0
1746 1755.1 1753.2 1711.9 1658.9 1571.5 1423.2 1281.7 1195.3 1118.4
1008.7 912.2 853 799.3 718.7 641 589.8 543.7 476.8 414.6
375.3 339.2 286.3 240.9 211.7 184.9 147.2 113 90.1 70.6
43.6 23 15.1 9.6 4.4 1.2 0
1746 1752.7 1734 1632.3 1540.3 1433.4 1266.7 1119.5 1032.3 954.2
845.3 753.2 696.7 646.5 573.7 506.3 463.3 425.5 370.7 320.2
287.7 259.7 217.3 181.7 159 137.7 106.7 77.5 60.7 46.5
27.3 13.7 8.7 5.5 3 0.8 0
1746 1745.6 1703.3 1525.3 1387.4 1265.9 1094.2 956.8 878.1 805.7
707.1 625.5 573.6 527 461.2 401 363.8 330.9 283.6 240.5
212.6 191 157.8 130.3 113.7 97 71.6 46.6 36.2 27.8
17.1 10.2 6.9 4.8 3 0.8 0
1746 1741.8 1668.9 1435.8 1275 1144.8 975.1 844 770.1 701.9
610.7 535.5 487.1 443.2 382.6 328 294.7 265 224.7 188.5
165.2 148.2 121.8 98.9 83.9 69.3 48.9 29.3 22.7 17.6
11.8 8.2 6 4.4 3 1 0
1746 1741.5 1630.7 1363.8 1203 1069.9 909.3 781.1 708.3 643
556 483.2 437.3 395.2 337.7 287.2 256 227.7 194 164.3
145.7 131.5 109.3 87.5 69.7 54.7 38.7 25.6 20 16
11.3 7.9 6 4.4 3 1.3 0
1746 1741.6 1598.7 1302.4 1141.2 1007.1 853.8 727.8 656.3 593.8
510.4 439.1 395.2 354.3 299.6 252.6 223.3 197.2 168.9 144.5
129.7 117.6 98.4 76.6 57.1 42.8 30.3 22.4 17.7 14.6
10.8 7.5 5.9 4.3 2.9 1.5 0
1746 1743 1585.3 1272.7 1110.1 980.2 828.9 703 633.7 573.6
492.2 419.7 376.1 334.9 281.8 236.5 208.7 186.8 160.4 137.8
124.3 111.9 92.2 66.9 49.6 38.8 27.7 20.7 16.3 13.6
9.9 7 5.4 3.8 2.4 1.2 0
1746 1744.4 1572 1243 1079 953.4 804 678.2 611 553.4
474 400.2 357 315.4 264 220.4 194 176.4 152 131
119 106.2 86 57.2 42 34.8 25 19 15 12.6
9 6.6 5 3.4 2 0.8 0
1746 1743 1585.3 1272.7 1110.1 980.2 828.9 703 633.7 573.6
492.2 419.7 376.1 334.9 281.8 236.5 208.7 186.8 160.4 137.8
124.3 111.9 92.2 66.9 49.6 38.8 27.7 20.7 16.3 13.6
9.9 7 5.4 3.8 2.4 1.2 0
1746 1741.6 1598.7 1302.4 1141.2 1007.1 853.8 727.8 656.3 593.8
510.4 439.1 395.2 354.3 299.6 252.6 223.3 197.2 168.9 144.5
129.7 117.6 98.4 76.6 57.1 42.8 30.3 22.4 17.7 14.6
10.8 7.5 5.9 4.3 2.9 1.5 0
1746 1741.5 1630.7 1363.8 1203 1069.9 909.3 781.1 708.3 643
556 483.2 437.3 395.2 337.7 287.2 256 227.7 194 164.3
145.7 131.5 109.3 87.5 69.7 54.7 38.7 25.6 20 16
11.3 7.9 6 4.4 3 1.3 0
1746 1741.8 1668.9 1435.8 1275 1144.8 975.1 844 770.1 701.9
610.7 535.5 487.1 443.2 382.6 328 294.7 265 224.7 188.5
165.2 148.2 121.8 98.9 83.9 69.3 48.9 29.3 22.7 17.6
11.8 8.2 6 4.4 3 1 0
1746 1745.6 1703.3 1525.3 1387.4 1265.9 1094.2 956.8 878.1 805.7
707.1 625.5 573.6 527 461.2 401 363.8 330.9 283.6 240.5
212.6 191 157.8 130.3 113.7 97 71.6 46.6 36.2 27.8
17.1 10.2 6.9 4.8 3 0.8 0
1746 1752.7 1734 1632.3 1540.3 1433.4 1266.7 1119.5 1032.3 954.2
845.3 753.2 696.7 646.5 573.7 506.3 463.3 425.5 370.7 320.2
287.7 259.7 217.3 181.7 159 137.7 106.7 77.5 60.7 46.5
27.3 13.7 8.7 5.5 3 0.8 0
1746 1755.1 1753.2 1711.9 1658.9 1571.5 1423.2 1281.7 1195.3 1118.4
1008.7 912.2 853 799.3 718.7 641 589.8 543.7 476.8 414.6
375.3 339.2 286.3 240.9 211.7 184.9 147.2 113 90.1 70.6
43.6 23 15.1 9.6 4.4 1.2 0
1746 1743.3 1738.1 1708.9 1674.4 1621.6 1532.1 1442.3 1384.7 1329.8
1247.3 1165 1109 1051.8 961.3 864.1 796.9 733.1 639.9 553.1
500.7 451.4 383.7 323.8 286.3 251.8 204.1 162.4 134.6 110.4
77.8 49.5 35.6 24 10.2 2.6 0
1746 1731.6 1723 1706 1690 1671.6 1641 1602.8 1574 1541.2
1486 1417.8 1365 1304.2 1204 1087.2 1004 922.4 803 691.6
626 563.6 481 406.6 361 318.6 261 211.8 179 150.2
112 76 56 38.4 16 4 0
1746 1743.3 1738.1 1708.9 1674.4 1621.6 1532.1 1442.3 1384.7 1329.8
1247.3 1165 1109 1051.8 961.3 864.1 796.9 733.1 639.9 553.1
500.7 451.4 383.7 323.8 286.3 251.8 204.1 162.4 134.6 110.4
77.8 49.5 35.6 24 10.2 2.6 0
1746 1755.1 1753.2 1711.9 1658.9 1571.5 1423.2 1281.7 1195.3 1118.4
1008.7 912.2 853 799.3 718.7 641 589.8 543.7 476.8 414.6
375.3 339.2 286.3 240.9 211.7 184.9 147.2 113 90.1 70.6
43.6 23 15.1 9.6 4.4 1.2 0
1746 1752.7 1734 1632.3 1540.3 1433.4 1266.7 1119.5 1032.3 954.2
845.3 753.2 696.7 646.5 573.7 506.3 463.3 425.5 370.7 320.2
287.7 259.7 217.3 181.7 159 137.7 106.7 77.5 60.7 46.5
27.3 13.7 8.7 5.5 3 0.8 0
1746 1745.6 1703.3 1525.3 1387.4 1265.9 1094.2 956.8 878.1 805.7
707.1 625.5 573.6 527 461.2 401 363.8 330.9 283.6 240.5
212.6 191 157.8 130.3 113.7 97 71.6 46.6 36.2 27.8
17.1 10.2 6.9 4.8 3 0.8 0
1746 1741.8 1668.9 1435.8 1275 1144.8 975.1 844 770.1 701.9
610.7 535.5 487.1 443.2 382.6 328 294.7 265 224.7 188.5
165.2 148.2 121.8 98.9 83.9 69.3 48.9 29.3 22.7 17.6
11.8 8.2 6 4.4 3 1 0
1746 1741.5 1630.7 1363.8 1203 1069.9 909.3 781.1 708.3 643
556 483.2 437.3 395.2 337.7 287.2 256 227.7 194 164.3
145.7 131.5 109.3 87.5 69.7 54.7 38.7 25.6 20 16
11.3 7.9 6 4.4 3 1.3 0
1746 1741.6 1598.7 1302.4 1141.2 1007.1 853.8 727.8 656.3 593.8
510.4 439.1 395.2 354.3 299.6 252.6 223.3 197.2 168.9 144.5
129.7 117.6 98.4 76.6 57.1 42.8 30.3 22.4 17.7 14.6
10.8 7.5 5.9 4.3 2.9 1.5 0
1746 1743 1585.3 1272.7 1110.1 980.2 828.9 703 633.7 573.6
492.2 419.7 376.1 334.9 281.8 236.5 208.7 186.8 160.4 137.8
124.3 111.9 92.2 66.9 49.6 38.8 27.7 20.7 16.3 13.6
9.9 7 5.4 3.8 2.4 1.2 0
1746 1744.4 1572 1243 1079 953.4 804 678.2 611 553.4
474 400.2 357 315.4 264 220.4 194 176.4 152 131
119 106.2 86 57.2 42 34.8 25 19 15 12.6
9 6.6 5 3.4 2 0.8 0
1746 1743 1585.3 1272.7 1110.1 980.2 828.9 703 633.7 573.6
492.2 419.7 376.1 334.9 281.8 236.5 208.7 186.8 160.4 137.8
124.3 111.9 92.2 66.9 49.6 38.8 27.7 20.7 16.3 13.6
9.9 7 5.4 3.8 2.4 1.2 0
1746 1741.6 1598.7 1302.4 1141.2 1007.1 853.8 727.8 656.3 593.8
510.4 439.1 395.2 354.3 299.6 252.6 223.3 197.2 168.9 144.5
129.7 117.6 98.4 76.6 57.1 42.8 30.3 22.4 17.7 14.6
10.8 7.5 5.9 4.3 2.9 1.5 0
1746 1741.5 1630.7 1363.8 1203 1069.9 909.3 781.1 708.3 643
556 483.2 437.3 395.2 337.7 287.2 256 227.7 194 164.3
145.7 131.5 109.3 87.5 69.7 54.7 38.7 25.6 20 16
11.3 7.9 6 4.4 3 1.3 0
1746 1741.8 1668.9 1435.8 1275 1144.8 975.1 844 770.1 701.9
610.7 535.5 487.1 443.2 382.6 328 294.7 265 224.7 188.5
165.2 148.2 121.8 98.9 83.9 69.3 48.9 29.3 22.7 17.6
11.8 8.2 6 4.4 3 1 0
1746 1745.6 1703.3 1525.3 1387.4 1265.9 1094.2 956.8 878.1 805.7
707.1 625.5 573.6 527 461.2 401 363.8 330.9 283.6 240.5
212.6 191 157.8 130.3 113.7 97 71.6 46.6 36.2 27.8
17.1 10.2 6.9 4.8 3 0.8 0
1746 1752.7 1734 1632.3 1540.3 1433.4 1266.7 1119.5 1032.3 954.2
845.3 753.2 696.7 646.5 573.7 506.3 463.3 425.5 370.7 320.2
287.7 259.7 217.3 181.7 159 137.7 106.7 77.5 60.7 46.5
27.3 13.7 8.7 5.5 3 0.8 0
1746 1755.1 1753.2 1711.9 1658.9 1571.5 1423.2 1281.7 1195.3 1118.4
1008.7 912.2 853 799.3 718.7 641 589.8 543.7 476.8 414.6
375.3 339.2 286.3 240.9 211.7 184.9 147.2 113 90.1 70.6
43.6 23 15.1 9.6 4.4 1.2 0
1746 1743.3 1738.1 1708.9 1674.4 1621.6 1532.1 1442.3 1384.7 1329.8
1247.3 1165 1109 1051.8 961.3 864.1 796.9 733.1 639.9 553.1
500.7 451.4 383.7 323.8 286.3 251.8 204.1 162.4 134.6 110.4
77.8 49.5 35.6 24 10.2 2.6 0
1746 1731.6 1723 1706 1690 1671.6 1641 1602.8 1574 1541.2
1486 1417.8 1365 1304.2 1204 1087.2 1004 922.4 803 691.6
626 563.6 481 406.6 361 318.6 261 211.8 179 150.2
112 76 56 38.4 16 4 0
